Robust and lubrication-free drylin T rail guides

Simple changeover: from recirculating ball bearing to gliding system

drylin T rail guide

Why choose a drylin T rail guide?

1:1 exchange

One to one replacement very easy

Rail guides

Precise carriage guidance

Lubrication and maintenance-free

Lubrication and maintenance-free

The components of the drylin T rail systems

drylin T rail guide
  • Four installation sizes with lengths of up to 4,000mm
  • Corrosion-free due to hard anodisation/clear anodising
  • With or without standard mounting holes
drylin® T guide carriage for drylin® T linear rail
  • 1:1 dimensionally interchangeable with recirculating ball bearings
  • Individual clearance adjustment
  • Automatic pretension as an option
drylin® T complete set
  • Carriage including manual clamp
  • Multiple positions for the clamping elements
  • For four standard installation sizes
drylin T miniature rails
  • Four miniature sizes
  • Robust and corrosion-free
  • With or without mounting holes
Miniature linear guide carriages for tight installation spaces
  • Carriage for small installation spaces
  • Four miniature sizes
  • Individual clearance adjustment (size 12/15)
Configure complete linear rail systems
  • Ready-to-install system
  • Custom rail length and number of carriages
  • Online function and service life check

Our free drylin T sample

drylin T individual sample
Request a customised sample
drylin t miniature
Request sample

Identical connector and hole dimensions

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail

Shipping and consultation