Coaxial cables

The chainflex® coax cables are available as 1- or 5-core version with 75Ω as RG-179 version and as 1-core coax cable in 50Ω RG-58 as well as 50Ω RG-178 version. The chainflex® coaxial cables are resistant to UV rays and organic oils. Tested in the igus® laboratory with millions of cycles in e-chains®, they provide guaranteed safety against failure.

  • Bending radii up to 10xd
  • Jacket material: TPE
Number of products: 0
Unfortunately there are currently no products available in this category. Do you need support or a customised solution? The igus® LiveChat will help you immediately! Or send us a message!

Contact us

Contact details

Lior Olshtein
Lior Olshtein

igus-icon-phone+972 52 2250200

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h