Tube-type bar stock

Like the round rods, tubes made of iglidur® bar stock can be ordered in individual lengths from 100 to 1000 mm and with an outer diameter of 110, 125 and 150 mm. Due to the low coefficients of frictions during dry operation and the good resistance to chemicals, the hollow rods made of plastic are used in many applications and are also easy to machine. Due to their lubrication-free use, the plastic tubes are especially suitable where high hygienic requirements have to be fulfilled such as in medical equipment or the food and packaging industry. Moreover, the low wear of the tube-type bar stock guarantees a substantial reduction of maintenance times and the costs incurred ´due to shutdowns. The absence of lubrication simplifies cleaning of the material and shortens the time needed for this.

Number of products: 0
Unfortunately there are currently no products available in this category. Do you need support or a customised solution? The igus® LiveChat will help you immediately! Or send us a message!

Contact us

Contact details

Lior Olshtein
Lior Olshtein

igus-icon-phone+972 52 2250200

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h