Network cables

The harnessed special cables for network, Ethernet, fibre optic or fieldbus applications are tested for use in energy chains with many millions of cycles. The range includes harnessed graded index fibre optic cables, CAT5/6/7 cables, Ethernet cables and Profibus/Profinet cables. The harnessed network cables have been approved by various bodies and conform to various standards and directives: UL, CleanRoom, EAC, CEi, CTP,GL, RoHS-II, CSA, CE and DESINA. The harnessed network cables are highly flexible cables designed for high levels of stress, as well as being flame-retardant and oil-resistant.

  • Oil-resistant and resilient
  • Smallest bend radii down to 12.5 x d
Number of products: 0
Unfortunately there are currently no products available in this category. Do you need support or a customised solution? The igus® LiveChat will help you immediately! Or send us a message!

Contact us

Contact details

Lior Olshtein
Lior Olshtein

igus-icon-phone+972 52 2250200

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h