Energy chains, cables and bearing technology for the semiconductor industry

Semiconductor industry

Selected products for the semiconductor industry

e-skin flat e-chain in a cleanroom
Sample e-skin flat

Order a free flat cable system e-skin flat

e-skin soft
  • Cleanroom-compatible according to IPA ISO Class 1
  • Two parts, consisting of upper and lower shell
  • Quick assembly thanks to "zip" function
  • For fast, short unsupported applications
e-chain E6
  • Cleanroom-compatible according to IPA ISO Class 1
  • Optimised design without measurable abrasion
  • Particularly quiet operation
  • Side parts made of the material ESD, preventing static charging
CFCLEAN
  • With highly abrasion-resistant jacket materials
  • Guaranteed service life of 20 million strokes with a radius of 70mm
  • The combination of CFCLEAN and e-skin flat
e-chain E6
  • No lubrication or maintenance
  • Certified for use in cleanrooms according to ISO Classes 6 to 3
  • Particularly quiet running
xiros slewing ring bearing
  • Ready-to-install slewing ring bearing for lubrication-free dry operation
  • Maintenance-free sliding elements with low particle emissions
  • Ring made of lightweight anodised aluminium
xiros ball bearings
  • Ball bearings made from high-performance plastics for low-friction dry operation
  • Around 50% more cost-effective and lighter than conventional stainless-steel ball bearings

White paper

e-skin flat white paper

Energy supply systems for the cleanroom

  • increase plant efficiency
  • generate higher production line yields
  • use energy supply systems more sustainably

Customer application examples

Dissipative ESD energy chains and lubrication-free bearings in the testing of printed circuit boards

e-skin flat in use in a linear system with air bearings

Linear system with air bearings for high-precision adjustments

Energy supply on the volume pattern generator

Cable guide in the volume pattern generator with over 31 million cycles per year

Fixload semiconductor automation system from the Brooks company

Semiconductor automation system

Product brochure and further information

Cleanroom brochure

Cleanroom product brochure

igus corner

XXL sample box

ESD products

Information on ESD

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail

Shipping and consultation