Clean, smooth-running components for printing technology

Tech up & Cost down with motion plastics for the printing industry

Advantages of our products

  • Lubrication-, corrosion- and maintenance-free for 24/7 use
  • Insensitive to pressurised powder and paper dust
  • Vibration-damping and quiet running
  • Space and weight saving
  • Available from stock
  • Cost-effective
  • Complete system or individual components from batch size 1
  • Fast delivery and easy installation
  • Long, predictable service life
Large printers

Top products for printing technology

E6.1 e-chain

Energy chain E6.1

  • Extremely low-noise and low-vibration
  • Consistently high precision and dynamics
  • Smooth, cable-friendly interior
chainflex CF9 cable

chainflex control cable CF9

  • For the highest loads
  • Highly bend-resistant TPE outer sheath
  • 4-year guarantee
drylin W linear guide

Linear guide drylin W

  • High rigidity
  • Insensitive to dirt due to dry operation
  • Simple assembly, maintenance-free
iglidur G plain bearings with or without flange

Plain bearing iglidur G

  • High wear resistance
  • Insensitive to dust and dirt
  • Cost-effective
xiros polymer ball bearing

Polymer ball bearing xiros

  • Up to 40% more cost-effective than metal bearings
  • 100% lubrication-free
  • Temperature-resistant from -40 to +80°C
igubal pillow block bearings

Spherical bearing igubal

  • Up to 80% lighter than metal bearings
  • Low-friction dry running
  • Resistant to dust and dirt
E6.1 sleeve

Order a free sample

Success stories

Elried marking system

Maintenance-free drive technology ensures the long-lasting positioning of print heads at Elried

Handwriting robot from Spline

Handwriting robot works precisely, quietly and without failure thanks to dry-tech components

Folding machine from Bacciottini

Clean precision in folding machines with lubrication-free bearing components

Large-format printer

Low-vibration energy chain for high print quality in large format printers

Heleva material feed system

Cable guides for reliable media supply for large format printers

Conveyor rollers with xiros ball bearings in adhesive seal printers

Conveyor rollers with xiros ball bearings, 100% free of lubricants

Book scanner

Maintenance-free lead screw technology in book scanners

Online tools on your tablet

Further information

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail

Shipping and consultation