ESD energy chains

  • Long service life: ESD material tested with over 10 million cycles for the highest requirements
  • Openable energy chains with mounting brackets and interior separation in ESD design available from stock
  • Standardised product - igumid ESD
  • Proven for years in use in explosion-proof areas
  • Short delivery times: order and delivery service from 7am to 8pm

E2/000 ESD

Series 1500 ESD

Series 1500 ESD

Series 2500 ESD

Series 2500 ESD
Series 2700 ESD

Series 2700 ESD

To the 2700 ESD series

E4.1 ESD

Series E4.21 ESD

Series E4.21 ESD

Series E4.28 ESD

Series E4.28 ESD

Series E4.32 ESD

Series E4.32 ESD

Series E4.42 ESD

Series E4.42 ESD

Series E4.56 ESD

Series E4.56 ESD

Series E4.80 ESD

Series E4.80 ESD

zipper ESD

Series 07 ESD

Series 07 ESD

Series 09 ESD

Series 09 ESD

E2 micro ESD

Series E2C.10 ESD

Series E2C.10 ESD

Series E2C.15 ESD

Series E2C.10 ESD

E4/light ESD

Series 14240 ESD

Series 14240 ESD

Series 15050 ESD

Series 15050 ESD

E6 ESD

Series E6.29 ESD

Series E6.29 ESD

Series E6.40 ESD

E6.40 ESD series
E6.52 ESD series

Series E6.52 ESD

Go to E6.52 ESD series

triflex® R ESD

Series TRC.40 ESD

Series TRC.40 ESD

Series TRC.60 ESD

Series TRC.60 ESD
Series TRC.70 ESD

Series TRC.70 ESD

Go to triflex R ESD chains

For cleanroom applications

Ribbon cable e-skin flat ESD

e-skin flat ESD

Corrugated tube e-skin soft ESD

Corrugated tubes e-skin soft ESD for cleanroom applications

Information material

ESD test in the igus laboratory

ESD testing in the igus laboratory

Material data table igumid ESD

Material data igumid ESDMeasurement unitsigumid ESD
Mechanical properties
Limit of elasticity (bending)MPa9,500
Flexural strengthMPa230
Shore D hardness-83
General properties
Densityg/m31.2
Moisture absorption 23/50 r.h.-1.9
Maximum water absorption-7.3
Electrical properties
Specific transitional resistanceΩcm<109
Surface resistance ROAΩ<109
Thermal properties
Lower operating temperature°C / °F-40°C / -40°F
Max. long-term application temperature°C / °F80°C/176°F
Max. short-term application temperature°C / °F150°C/302°F
Material certificates
Fire resistance according to UL94-HB
Silicone-free-yes
Halogen-free-yes
2002/95/EC (RoHS)-yes
2002/96/EC (WEEE)-yes
Colour (according to RAL, approximate)
ESD energy chains, slate-grey≈ RAL7015
Exception: lid zipper and triflex R, black≈ RAL9004

Further information

ESD energy chains

Flying probe tester from SPEA

ESD energy chains in flying probe testers from SPEA

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail

Shipping and consultation