Shore power without compromise

Movable shore power solution at the container terminal: shore power connection with energy chain for safe cable guidance along the quay wall.

Container terminals

Mobile shore power supply for cruise ships: mobile connection solution with stroke system and energy chain for fast, safe power transfer at the quay.

Cruise terminals

Movable shore power solution at the Ro-Ro berth: mobile connection arm positions the shore power connection precisely at the interface on the ship.

Ro-Ro terminals

The iMSPO in use worldwide​

Sustainable shore power supply at the Rotterdam cruise terminal

Shore power in practice: the iMSPO in the port of Hamburg​

Products & service

Movable shore power solution at the container terminal: shore power connection with energy chain for safe cable guidance along the quay wall.

Solutions for container terminals

Mobile shore power supply for cruise ships: mobile connection solution with stroke system and energy chain for fast, safe power transfer at the quay.

Solutions for cruise terminals

Movable shore power solution at the Ro-Ro berth: mobile connection arm positions the shore power connection precisely at the interface on the ship.

Solutions for Ro-Ro terminals

The igus e-loop as a special solution for shore power supply: energy chain guides heavy power cables safely from the quay to the ship.

Special applications & installation


Laboratory, tests and certificates

Type-tested socket boxes for maximum operating safety​

  • Type-tested socket boxes according to IEC 80005-1​
    • Thermal load​
    • Short-circuit strength​
    • Arc-tested and certified design ​
    • Conformity with IEC 80005-1 and the EU Machinery Directive​
  • Proven use in numerous international shore power projects​
Placeholder for images of the tests at ABB

igus – testing philosophy

Proven. Predictable. Performance.

Outdoor test rig at igus in Cologne: A tall steel scaffold tower with platforms and assembled components stands behind a fence in front of industrial buildings under a blue sky. On the right, a large information sheet says "Align the shore power to the ship" and refers to the iMSPO - a solution that automatically or manually aligns shore power connections to the ship's position and can be demonstrated and tested here in the outdoor area.

The igus test laboratory in Cologne

5,500m² test area for reliable systems​

Panoramic view of the igus test laboratory in Cologne: a large industrial hall with many fenced-off test rigs, conveyor lines, energy chains, and measuring and control technology, some of which are in motion. The image shows that components and systems are tested here under real operating conditions - on 742 test rigs with over 17,000 tests per year and up to 800 parallel tests - in order to validate energy chains, cables and moving energy supply systems for shore power applications even under extreme conditions (e.g. outdoor test sites, climate chambers down to -40°C) and ensure a verifiable service life and high operational reliability.

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail

Shipping and consultation