Pillow block bearings

The pillow block bearings from igus are made of specially developed high-performance plastics. These materials are corrosion-free, low-wear and ideal for a wide range of applications due to their low weight. xiros pillow block bearings are available as rigid, self-aligning, FDA-compliant and narrow variants. Compared to metal products, these bearings ensure low friction and a long service life, even at high speeds. As the plastics are self-lubricating, these bearings are virtually maintenance-free and no servicing is required. The lubrication-free plummer block bearings are therefore ideal for sectors with high hygiene standards, such as the food industry. Even in damp or chemically contaminated environments, the bearings remain efficient and operate quietly. Pillow block bearings from igus are a durable and sustainable alternative to metal bearings. Due to their identical dimensions, they are interchangeable 1:1. Discover the advantages of plastic solutions for your applications!

Number of products: 0
Unfortunately there are currently no products available in this category. Do you need support or a customised solution? The igus® LiveChat will help you immediately! Or send us a message!

Contact us

Contact details

Lior Olshtein
Lior Olshtein

igus-icon-phone+972 52 2250200

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h