Harnessed cables suitable for LTi DRIVES

The harnessed readycable® cables suitable for LTi DRIVES are wear-resistant and are ideal for use in demanding applications in energy chains. Extensive testing in the igus® laboratory ensures that the readycable® cable are especially long lasting and robust. Additional security is provided by the guarantee by igus®. With a variety of harnessed drive cables, the readycable® online shop provides you with a wide array of motor cables, servo cables, signal cables and encoder cables. The high-performance cables are available in versions that comply with a wide range of conformity standards such as UL, CSA, CE and Desina. All cables can be made to exact measurements and are supplied without surcharges for cutting or small quantities.

Number of products: 0
Unfortunately there are currently no products available in this category. Do you need support or a customised solution? The igus® LiveChat will help you immediately! Or send us a message!

Contact us

Contact details

Lior Olshtein
Lior Olshtein

igus-icon-phone+972 52 2250200

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h