Wear-resistant 3D printing plastics for components in moving applications

3D printing materials

On this page you will find more information about the specifications of our materials:

All-rounder materials

SLS machines
iglidur i3 3D printing SLS powder
  • Best seller in 3D printing service
  • High wear-resistance and maximum strength
  • Good mechanical properties
  • Ideal for sliding applications and gears
iglidur i3 3D printing laser sintering material
  • Highest flexural strength
  • Temperature-resistant up to +180°C
  • Free from PTFE
  • Electrostatically dissipative (ESD)
iglidur i150 filament for wear-resistant parts
  • Filament best seller
  • Easy to process
  • Ideal for low surface speeds
  • Food compatible according to EU10/2011

Heat-resistant materials

Heat-resistant filament
  • To process high-temperature filaments, you need a 3D printer with a build chamber temperature of at least 160°C.
  • It is particularly important to store the high-temperature filaments protected from moisture and to dry them before use in order to avoid undesirable quality problems.
iglidur A350 heat-resistant and food-safe filament according to FDA
  • Resistant to temperatures of up to 180°C in continuous operation
  • Flame-retardant according to UL94-V0
  • Suitable for autoclave and FDA-compliant
iglidur RW370 extremely heat-resistant and strong filament
  • Resistant to temperatures of up to 170°C in continuous operation
  • Flame-retardant according to UL94-V0 and DIN EN 45545
  • Highest strength of all tribofilaments
iglidur J260 especially strong, wear-resistant 3D printing material
  • Resistant to temperatures of up to 120°C in continuous operation
  • Chemical resistance
  • Very good coefficient of friction at low and medium loads

Materials that are suitable for ESD

iglidur i8-ESD anti-static plastic for 3D printing
  • Contact resistance 104 to 107ohms x cm
  • High UV resistance
  • Can be processed on systems with and without CO2 laser
iglidur i8-ESD anti-static plastic for 3D printing
  • Contact resistance 106 to 109 ohms x cm
  • Prevents interference currents in live parts
  • Increased rigidity
Electrostatically dissipative (ESD) gripper

Food-safe materials

Food-safe filament
  • Protect food-grade filament from dust
  • Thoroughly clean all contact parts before printing, especially the extruder pinion, print nozzle and print bed
  • Use no adhesive or one that conforms with food standards
  • Select slicing software settings for a surface of high density
  • Reduced printing speed and adaptation of the line width to the nozzle diameter
iglidur i151 food-safe filament
  • Compliant with the FDA and EU 10/2011 food-specific regulations
  • Optically detectable thanks to its blue colour
  • Can be processed with any printer
iglidur i6 food-safe plastic for 3D printing
  • Food-compatible according to FDA
  • Accurate surface details
  • Ideal for worm wheels
iglidur i6 food-safe plastic for 3D printing

Materials for structural components and multi-material printing

Fibre-reinforced igumid P150 3D printing filament
  • Flexural strength 87MPa, modulus of elasticity 5GPa
  • Extremely robust and rigid with fibre reinforcement
  • Not self-lubricating, structural material for lightweight components
Fibre-reinforced igumid P190 3D printing filament
  • Flexural strength 237MPa, flexural modulus 11.5GPa
  • Extremely robust and rigid with fibre reinforcement
  • Not self-lubricating, structural material for lightweight components
Fibre-reinforced igumid P190 3D printing filament

DLP and LCD resin

3D printing resin for wear-resistant parts
  • Wear-resistant and durable: 50 to 80 times longer service life than standard technical resins
  • PTFE-free
  • Black colour
PTFE-free 3D printing resin iglidur i2000
To the iglidur i2000 resin
  • Extremely wear-resistant: min. 30 to 60 times longer service life than conventional 3D printing resins
  • Enormous strength and stiffness (flexural strength: 90MPa)
3D printing resin for wear-resistant part iglidur i3000
To the iglidur i3000 resin
  • Especially for precise gears
  • Up to 3.5 times longer service life than standard resins in the gear test
  • 13 times higher elongation at break than i3000
  • High strength and good impact resistance
3D printing resin for gears iglidur i4000
To the 3D printing resin iglidur i4000
  • Food-safe according to EU 10/2011
  • High surface quality (roughness Ra = 0.8µm; Rz = 4.2µm)
  • PTFE-free
  • Available in white and blue
Food-safe 3D printing resin iglidur i6000
To the food-safe resin
3D printing tribo material brochure

Our materials at a glance

Tips and print profiles for filament 3D printing

Tips for 3D printing with filament

3D printing tips

Download here
3D printing filaments from igus

Filament print profiles

Learn more

In-house material test laboratory and printing service

igus test laboratory

Tested!

To the test results
Online 3D printing service

3D printing service

To the igus® 3D printing service

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail

Shipping and consultation