- Wear-resistant and flame-retardant according to UL94-V0 and DIN EN 45545
- Resistant to temperatures of up to 170°C
- Can be processed with high-temperature 3D printer
Change Language :
iglidur RW370 is an abrasion-resistant, high-temperature tribofilament that was specifically developed for use in railway vehicles. As such, it is flame-retardant according to UL94-V0 and complies with EN45545. It offers a long-term temperature resistance of 170°C, which makes it the material of choice for high-temperature applications. Due to its high processing temperature of 350°C to 360°C and a mandatory build chamber temperature of at least 160°C, a high-temperature 3D printer is required for processing. The filament is very sensitive to moisture and should be stored in a drying container and actively dried regularly. iglidur RW370 is also available as injection-moulding and bar stock material.
When is another material more suitable?
Flexural strength (printed flat): according to ISO 178
Test parameters: v: 0.5m/s; PxV: 0.71; load: 10NIn person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr