drylin® Q square linear guides

The drylin® Q square guides ensure linear movement secured against rotation and are ideally suited for unsupported use. Thanks to the hollow profile, it is possible for cable feed-through. The user can choose between three installation sizes or three profile sizes and benefit from the five longitudinal grooves on the carriage for flexible connection of components. A manual clamp is also available as an option for the square guides. drylin® Q carriages can also be used on commercially available mechanical profiles of the same size.

Number of products: 0
Unfortunately there are currently no products available in this category. Do you need support or a customised solution? The igus® LiveChat will help you immediately! Or send us a message!

Contact us

Contact details

Lior Olshtein
Lior Olshtein

igus-icon-phone+972 52 2250200

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h