Harnessed cables suitable for Parker

readycable® harnessed drive cables suitable for Parker designed especially for use in energy chains for use in moving applications. To ensure their reliability, they were developed for an especially long service life and are protected with a guarantee. In order to guarantee such high quality, the chainflex® cables from igus® are tested over millions of cycles in the in-house laboratory. In the igus® online shop, you can choose from a variety of harnessed cables, including motor cables, encoder cables, servo cables and data cables; all compliant with a large number of approval and conformity standards such as DE, Desina, UL and CSA. The harnessed cables from readycable® can be made to exact lengths and are supplied without surcharges for cutting or small quantities.

Number of products: 0
Unfortunately there are currently no products available in this category. Do you need support or a customised solution? The igus® LiveChat will help you immediately! Or send us a message!

Contact us

Contact details

Lior Olshtein
Lior Olshtein

igus-icon-phone+972 52 2250200

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h