Components for camera technology

Light, quiet, smooth

Camera carriage from Rail & Tracking Systems

Top products for film and camera technology

drylin W linear guide and carriage

Profile guides drylin® W

  • Lubrication and maintenance-free
  • Quiet and dirt-resistant
  • Largest rail and slide variety
dylin ZLW-0630

linear axis with toothed belt drive

  • Lightweight design made of plastic and aluminium
  • Configured with drylin® e-step/dc motors on request
PRT slewing rings

PRT slewing rings

  • lubrication-free, with sliding elements made of wear-resistant high-performance plastic
  • Also available with position monitoring
iglidur G flanged bearing

iglidur® G plain bearing

  • Lubrication and maintenance-free
  • For swivelling and rotation applications
  • Very good coefficient of friction
E6.1 system

energy chain E6.1

  • Low-vibration, quiet running
  • For applications with high accelerations
chainflex Ethernet cable

Ethernet-based bus systems

  • z. e.g. the Ethernet CAT6A CFBUS.050
  • for very high loads
  • with TPE outer jacket
drylin W sample box

Free linear technology sample box

Areas of use

Camera slider with igus products

Camera slider

  • Simple, manually operated sliders can be customised from our drylin® W linear construction kit.
  • If automation, remote control and greater precision are required, we offer linear axis with toothed belt drive and the matching motor with control system - as cost-effective Advance- or high-quality Professional-Variante
  • Our extra-iron energy chain of the seriesE3 and (at high speeds) E6.1.
Camera crane with igus products

Camera cranes / jibs

Successfully in use with our customers

Trackrunner camera slider

Robust energy chain for high-speed camera sleds

Camera rotary table with PRT slewing ring

Compact turntable bearing for 360° product fixtures

Customer stage technology applications

... and more success stories

Tested for use in the test laboratory

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail

Shipping and consultation