Motor cables

chainflex® motor cables are available as PVC and TPE motor cables and as multi-core and single-core cables. Flame-retardant, oil-resistant, halogen-free and UV-resistant versions are available as shielded or unshielded cable. The chainflex® motor cables are used in high speeds and accelerations. Tested in the igus® laboratory with millions of cycles in e-chains®, they provide guaranteed safety against failure.

  • Bending radii up to 5xd
  • Total shield with optimised braiding angle
  • Jacket materials: PVC, iguPUR, PUR or TPE
Number of products: 0
Unfortunately there are currently no products available in this category. Do you need support or a customised solution? The igus® LiveChat will help you immediately! Or send us a message!

Contact us

Contact details

Lior Olshtein
Lior Olshtein

igus-icon-phone+972 52 2250200

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h