Buy axial ball bearings: lightweight, durable and maintenance-free

Our axial ball bearings open up completely new possibilities for engineers and designers. Unlike traditional metal bearings, xiros axial ball bearings are made of modern high-performance plastics. They do not require lubrication or complex maintenance, as they have been specially developed for use in versatile and demanding environments. The innovative materials are characterised by extremely low wear values and a long service life. The design of the plastic axial ball bearings is ideal for environments in which conventional metal bearings are not suitable. This applies, for example, to contact with chemicals or applications in which the use of lubricants is problematic, such as in the food industry. The combination of plastic rings, cages and balls made of stainless steel or glass means that the bearings can be flexibly adapted to different requirements. Despite their low weight, they can withstand comparatively high axial forces and impress with their long-lasting performance, even under stressful operating conditions. Browse through our range of axial ball bearings and discover the advantages of igus' lubrication-free bearing technology!

Number of products: 0
Unfortunately there are currently no products available in this category. Do you need support or a customised solution? The igus® LiveChat will help you immediately! Or send us a message!

Contact us

Contact details

Lior Olshtein
Lior Olshtein

igus-icon-phone+972 52 2250200

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h