Hannover Messe 2026

Plastic ball bearing news

Hybrid radial deep groove ball bearing

Hybrid radial deep groove ball bearing

For higher loads with stainless-steel inner race

Ball transfer unit with hollow ball

Ball transfer unit with hollow ball

Up to 49% lighter due to hollow balls

Dissipative conveyor roller, carbon

Dissipative conveyor roller, carbon

Dissipative and efficient with F182 plastic bearings

Dissipative conveyor roller, stainless steel

Dissipative conveyor roller, stainless steel

Dissipative and efficient with F182 plastic bearings

News from the autumn 2025 trade shows

Cleanroom ball bearing

Radial deep groove ball bearing made from xirodur C161

Low particle emission due to abrasion-resistant C161 material

Thrust bearing with cage

Thrust bearing with cage

Maximum service life with axial loads

Conveyor roller with ceramic bearing

Conveyor roller with ceramic bearing

It can be used up to +250°C and is resistant to chemicals

News from the spring 2025 trade shows

Ceramic ball bearing

Ceramic ball bearing

Temperature and chemistry specialist made of zirconium oxide and silicon nitride

Saturn ball transfer unit

Saturn ball transfer unit

Low installation depth and easy fitting

Conductive ball transfer unit

Conductive ball transfer unit made of iglidur F182

Ideal for the semiconductor industry due to high electrical conductivity

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail

Shipping and consultation