Harnessed cables suitable for Festo

These readycable® cables are harnessed suitable for Festo. The drive cables were developed especially for use in energy chains in order to ensure reliability in moving applications. The especially long service life is additionally augmented by a guarantee. This high quality is guaranteed by all chainflex® cables from igus® being individually checked in the in-house laboratory and tested over millions of cycles. At igus® you have a variety of harnessed cables for which enquiries can be submitted and orders can be placed directly online. Depending on your requirements, the motor cables, encoder cables, servo cables or data cables are made to length without any surcharges. This also applies to small quantities. Here, you can obtain products that comply with a wide range of required approval and conformity standards, such as CE, Desina, UK or CSA.

Number of products: 0
Unfortunately there are currently no products available in this category. Do you need support or a customised solution? The igus® LiveChat will help you immediately! Or send us a message!

Contact us

Contact details

Lior Olshtein
Lior Olshtein

igus-icon-phone+972 52 2250200

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h