Bus cables

For all conventional bus systems, such as Profibus, Interbus, Profinet, Ethernet, CAN-Bus, Device Net or Ethercat, you will find a large selection of high-quality and flexible bus cables for the energy chain here. All of our bus cables comply with the highest standards, are durable and offer reliable data transmission. Buy your cable here because all of our bus cables are available from stock and are feature the various outer jacket materials PVC, iguPUR, PUR or TPE. You can also choose between cables that have a bend factor of up to 7.5 xd, so that you can use them in the energy chain without any problems. We have tested and verified the entire range of chainflex® bus cables in our 3,800m2 laboratory, and offer a guarantee of up to 4 years. Find the right bus cable for every bus type and buy it directly online.

Number of products: 0
Unfortunately there are currently no products available in this category. Do you need support or a customised solution? The igus® LiveChat will help you immediately! Or send us a message!

Contact us

Contact details

Lior Olshtein
Lior Olshtein

igus-icon-phone+972 52 2250200

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h