drylin T Rails

Our drylin T rails represent robust and versatile linear technology that meets the most demanding requirements. Available in various installation sizes with length of up to 4,000 mm they also offer space-saving miniature sizes for compact applications. Manufactured from aluminium with a clear anodised finish, the rails are corrosion-free, maintenance-free, and lubrication-free, making them ideal for long-term use. You can choose between versions with standard mounting holes or without holes, making integration into your design particularly straightforward. With temperature range of -40 °C to +90 °C, drylin T tails are the ideal solution.

Number of products: 0
Unfortunately there are currently no products available in this category. Do you need support or a customised solution? The igus® LiveChat will help you immediately! Or send us a message!

Consulting

I look forward to answering your questions

Shipping and consultation