Energy chains, cables and heavy-duty bearings for port and intermodal cranes

Durable and networked products for long travels and high loads.

Energy chains for cranes

Energy chain on crane

Cables for cranes

Cables for cranes

Heavy-duty bearings for cranes

Heavy-duty bearings for cranes

Sensors for cranes

Sensors for cranes

Energy chains for port cranes and intermodal cranes

P4HD - The e-chain with the longest service life

P4HD
P4.1

P4.1 - The universal energy chain

Sensor technology for energy chains and cables

Sensors for energy chains

  • Avoid costly failures with condition monitoring and predictive maintenance on the energy chain
  • Measurement of push/pull forces, wear rates, acceleration and more
Case study: sensors on cranes

How sensor technology strengthens STS cranes

Guide trough

Guide troughs

  • Available in stainless steel or aluminium for seawater resistance to EN6060 and weight reduction
  • Available as cost-effective and corrosion-free plastic trough
Clamps

Clamps "chainfix CFXL"

  • To relieve heavy-duty cables
  • Strain relief even for hoses and cables with large diameters
  • Easy to retrofit in the energy chain
Floating moving end

Floating moving end

  • To compensate for long travels
  • Small, lightweight and cost-effective
  • Compatible with isense EC.P
  • Can be combined with various energy chains

Cables for port cranes and intermodal cranes

chainflex control cables CF9 and CF10

chainflex control cable

chainflex motor cables CF37/38, CF330/340

chainflex motor cable

chainflex fibre optic cable CFLG.LB

chainflex fibre optic cable

chainflex data cable CF11

chainflex data cable

UL certified

UV-resistant

Guarantee

Learn more


Heavy-duty bearings for port and intermodal cranes

Heavy-duty bearing TX1

Robust all-rounder material

Heavy-duty bearings TX3

Continuous operation with very high loads

Heavy-duty bearing W300E

Cost-effective and wear-resistant

Heavy-duty brochure
Heavy-duty bearings in detail

Heavy-duty brochure

Chassis RTG

Sensors for port cranes and intermodal cranes

i.Sense condition monitoring

i.Sense condition monitoring

i.Cee predictive maintenance

i.Cee predictive maintenance


Application examples. Here customers trust in energy chains.

White paper on requirements for STS cranes

And many other success stories ...

System comparison - e-chain vs. festooning, motorised cable reel and busbar system

Energy chains systems instead of festooning

Energy chain system instead of festooning

Energy chain systems instead of motorised cable reels

Energy chain systems instead of motorised cable reels

Energy chain systems instead of busbar systems

Energy chain systems instead of busbar systems

Tested for use on cranes in the largest test laboratory in the industry

Brochure: motion plastics for port cranes

Discover now

Brochure: motion plastics for intermodal cranes

Discover now

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail

Shipping and consultation