Drive technology econ entry-level series

Cost-effective, lubrication-free and weight-reduced!

DRE_GEN_drylin_drive_econ_series_XX_1

For simple positioning and adjustment tasks

econ linear axes at a glance

Miniature linear module SLN

SLN miniature module - small and fast

  • Slim and narrow design
  • Lead screw with plain bearing support with metric thread or dryspin high helix thread
  • Feed rate of up to 25 mm per revolution
drylin® entry-level flat linear robot

SLTP linear system - savings in injection moulding

  • 80% more cost-effective and 70% faster to manufacture thanks to 3D-printed parts
  • Very fast assembly due to few components
  • Plastic carriage with many fastening options
Linear module SLWP

SLWP linear module - robust in 2 sizes

  • Flat and torsion-resistant
  • Lead screw with self-locking trapezoidal or metric thread
  • Quick adjustments thanks to dryspin high helix thread
drylin® econ toothed belt axis ZLW

Toothed belt axis ZLW - light and fast

  • Low weight thanks to plastic and aluminium
  • Variable fastening via slot nuts and clamps
  • Customised stroke lengths
SHT econ linear modules

SHT econ linear modules - small, light, cost-effective

  • Very low weight
  • Very cost-effective
  • Corrosion-resistant
  • Carriages and shaft end supports made of high-performance polymers
DRE_GEN_drive_technology_configurator_ddx_DE_1.jpg

Drive technology configurator

  • Quick and easy configuration of econ linear axes according to your requirements
  • Optional accessories
  • Detailed parts list
  • Fast delivery (ready for dispatch from 48 hours)
Michael Hornung
With the help of econ linear axes, we enable companies to enter the world of automation at a cost-effective price: lubrication-free, lightweight and individually configurable!

Michael Hornung

International Product Manager for Linear and Drive Technology

Advantages of drylin econ at a glance

Cost-effective

Cost-effective

Lubrication-free

Lubrication-free

Reduced weight (light)

Reduced weight

Low-cost automation with drylin econ linear modules
  • Lightweight construction through combination of plastic and aluminium
  • Designed for quick assembly
  • Cost-effective thanks to injection moulding and clear anodising
  • Lubrication and maintenance-free
  • Available from stock
  • Self-locking threads
  • Fast dryspin high helix threads
  • Neoprene toothed belts from the basic series

Selected applications from our customers

Nappy production plant

FA0712

Fast and reliable test & measurement

Visual inspection of components

More application examples

BRG_GEN_Anwendungsbereiche-Gleitlager_DE_1

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail

Shipping and consultation