Linear module drylin® SHT series

Flexible, versatile and robust

  • Solid design
  • Various materials for shaft and spindle
  • Manual accessories available
  • Available with motor
  • Individually configurable

Product services

Download technical data

Catalogue

Request a quotation

Product enquiry

Free online configurator

Online configurator

The SHT standard series installation sizes

drylin SHT-08 linear module
  • Carriage lengths:
    • SHT: 65mm
    • SHTC: 35mm
  • Maximum stroke length: 300mm
  • Shaft diameter: 8mm
drylin SHT-12 linear module
  • Carriage lengths:
    • SHT: 85mm
    • SHTC: 30 mm
  • Maximum stroke length: 750mm
  • Shaft diameter: 10mm
drylin SHT-20 linear module
  • Carriage lengths:
    • SHT: 130mm
    • SHTC: 36mm
  • Maximum stroke length: 1,000mm
  • Shaft diameter: 20mm
drylin SHT-30 linear module
  • Carriage lengths:
    • SHT: 180mm
    • SHTC: 50mm
  • Maximum stroke length: 1500mm
  • Shaft diameter: 30mm

Configure an individual SHT linear module online

Online linear module configuration
  • Customised SHT spindle linear module in just a few steps
  • Optional configuration of a customised drive journal
  • Automatic creation of a 3D model
  • Export of the linear module in many different 2D and 3D formats
  • 2D dimensioned drawing of the assembly as PDF
  • Complete parts list available as PDF download
  • and much more.

Online configuration options

With self-locking mechanism (SHT)

With self-locking mechanism (SHT)

pretension

With pretension (SHT-PL)

multiple-sleds

With several slides (SHTC)

dryspin®-technology-SHT

With steep thread (SHTS)

Ball bearing spindle

Ball bearing spindle (SHT-BB)

electric adjustment

Manual and electric

Technical options for the SHT series

drylin SHT-PL linear module with preload

Linear module with preload

drylin shaft materials for linear modules

Shaft materials

Thread material for drylin linear modules

Lead screw materials and designs

Plain bearing liners for drylin linear modules

Bearing materials

Further products and variants

Stainless steel drylin SHT linear module
  • Chemical resistance
  • Extremely robust and corrosion-resistant
  • FDA-compliant variants available
igus drylin SHT XY table
  • High precision
  • Completely self-lubricating
  • Precise alignment thanks to CNC manufacturing
igus stepper motor
  • Suitable NEMA stepper motors
  • Other accessories (proximity switches, motor cables)
  • Fully assembled

drylin® linear modules with a single click ...

igus linear modules shop
  • With spindle or toothed belt drive
  • Each system in 2 defined stroke lengths
  • Flexible with drive spigot for manual and electric operation Ready to install with spindle clamping, position indicator and hand wheel for fast, reproducible adjustments
  • No time-consuming searching and assembling
  • Reduced design effort as pdf and CAD file available in the online shop

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail

Shipping and consultation