Special measurement setup<br><font size="7">lubrication-free spindle axes<br> for an F&amp;E measurement setup</font>

Special exhibition set up

lubrication-free spindle axles for an F&E trade fair setup

Profile

  • What was needed: Two different  spindle axes, motor  and  motor controller
  • Requirements: Innovative, cost-effective and, above all, customised solutions are required for research and development in the field of sustainability. The solution also had to be suitable for cleanrooms
  • Industry: Robots
  • Success for the customer: Our lubrication-free spindle axes, in combination with the motor and control system, provide a cost-effective, turnkey solution.
Drive technology application example
D1

Configure lead screw axis

Problem

Solution

Impressions

Further application examples

3D printer for concrete l Lubrication-free solution for dusty environment

Drive technology application example

Electric drive technology in an automated positioning system

Drive technology in an order picking unit

Linear axis for precision, clearance-free welding seam bend testing device

Linear axis for precision, clearance-free welding seam bend testing device

Lubrication-free linear axis for automated cocktail mixer

Lubrication-free linear axis for automated cocktail mixer
Drive technology shop

Drive technology online shop

Drive technology configurator

Drive technology configurator

Drive technology white paper

Download white paper

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail

Shipping and consultation