Small linear axis with lead screw drive

Miniature linear axis SLN for the smallest installation spaces

  • Components made of aluminium and plastic
  • Based on drylin® N low-profile guide system of installation size 27
  • Plain bearing-mounted lead screw
  • Compact type
  • Manual and motorised operation possible

Product services

Download technical data

Request a quotation

Free online configurator

Miniature linear axis SLN without motor

Technical drawing of a drylin SLN with dimensions and stroke.
Technical drawing of a drylin SLN with dimensions and stroke.

Technical data

Part No.Max. Stroke length [mm]Weight [g]Additional (per 100mm) [g]Max. static Load capacity, axial [N]Max. static Load capacity, radial [N]Max. Rotational speed [U/min]Max. drive torque [Nm]A, ±0.2 [mm]Al, ±0.1 [mm]
SLN-27-03-0008 250504010401000.12835
SLN-27-03-0025 250504010401000.12835
SLN-27-03-0051 250504010401000.22835
SLN-27-03-0127 250504010401000.32835
SLN-27-03-0254 250504010401000.42835
Part No.H, ±0.2 [mm]E1, ±0.15 [mm]E2, ±0.15 [mm]E3, ±0.15 [mm]l [mm]hw, ±0.2 [mm]lt, ±0.2 [mm]tg [mm]Td2 [mm]l2 [mm]ha [mm]
SLN-27-03-0008 2220.515287722213.2M551514.5
SLN-27-03-0025 2220.515287722213.26.35x2.546.351514.5
SLN-27-03-0051 2220.515287722213.26.35x2.546.351514.5
SLN-27-03-0127 2220.515287722213.26.35x2.546.351514.5
SLN-27-03-0254 2220.515287722213.26.35x2.546.351514.5

Miniature linear axis SLN with motor

Motor-driven SLN linear axis with dimensioned drawing and connection details.
Motor-driven SLN linear axis with dimensioned drawing and connection details.

Technical data

Part No.Max. Stroke length [mm]Weight [g]Additional (per 100mm) [g]Max. static Load capacity, axial [N]Max. static Load capacity, radial [N]Max. Rotational speed [U/min]Max. drive torque [Nm]A, ±0.2 [mm]Al, ±0.1 [mm]
SLN-27-14-0050-100-11-L-S-000 100604010403000.12835
SLN-27-14-0050-150-11-L-S-000 150604010403000.12835
SLN-27-14-0050-200-11-L-S-000 200604010403000.12835
SLN-27-14-0050-250-11-L-S-000 200604010403000.12835
SLN-27-15-0050-100-11-L-S-000 100604010403000.12835
SLN-27-15-0050-150-11-L-S-000 150604010403000.12835
SLN-27-15-0050-200-11-L-S-000 200604010403000.12835
SLN-27-15-0050-250-11-L-S-000 250604010403000.12835
Part No.H, ±0.2 [mm]E1, ±0.15 [mm]E2, ±0.15 [mm]E3, ±0.15 [mm]l [mm]hw, ±0.2 [mm]lt, ±0.2 [mm]tgTd2l2 [mm]ha [mm]
SLN-27-14-0050-100-11-L-S-000 21.520.51528762220.2M35x5M51514
SLN-27-14-0050-150-11-L-S-000 21.520.51528762220.2M35x5M51514
SLN-27-14-0050-200-11-L-S-000 21.520.51528762220.2M35x5M51514
SLN-27-14-0050-250-11-L-S-000 21.520.51528762220.2M35x5M51514
SLN-27-15-0050-100-11-L-S-000 21.520.51528762220.2M35x5M51514
SLN-27-15-0050-150-11-L-S-000 21.520.51528762220.2M35x5M51514
SLN-27-15-0050-200-11-L-S-000 21.520.51528762220.2M35x5M51514
SLN-27-15-0050-250-11-L-S-000 21.520.51528762220.2M35x5M51514
Part No.ltm [mm]HM [mm]Ai [mm]li [mm]l [mm]lm [mm]
SLN-27-14-0050-100-11-L-S-000 20.528332583variable
SLN-27-14-0050-150-11-L-S-000 20.528332583variable
SLN-27-14-0050-200-11-L-S-000 20.528332583variable
SLN-27-14-0050-250-11-L-S-000 20.528332583variable
SLN-27-15-0050-100-11-L-S-000 20.528332583variable
SLN-27-15-0050-150-11-L-S-000 20.528332583variable
SLN-27-15-0050-200-11-L-S-000 20.528332583variable
SLN-27-15-0050-250-11-L-S-000 20.528332583variable

Take a very close look!

Miniature linear actuator in an orange case with magnifier.
  • Space-saving and robust design
  • 100% lubrication-free
  • Very light construction
  • Cost-effective

Configure individual linear modules with lead screw drive

Linear module configurator on a laptop with CAD view and a selected drive element.
  • Find and order or enquire about the right SLT or SLN linear module with lead screw drive in just a few clicks
  • Make your entries and select the right proposal
  • Place in the shopping cart and order or enquire online
  • Download parts list as PDF file

drylin® technical accessories - control elements

Accessories for drylin linear module with various limit switches, counters, and mounting parts.
  • Accessories for manual positioning and format adjustment
  • Installation and fastening options
  • Stepper and DC motors for electrical operation

Lead screw stepper motors drylin E

drylin E spindle stepper motor with front plate and connection cable.
  • Three installation sizes with or without stranded wire
  • Available ready for connection
  • With or without encoder

The correct motor alignment for the lead screw axis

Spindle axes with motor in four views.

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor) - igus® Distribution Partner+972 3 9269595Write e-mail

Shipping and consultation