<font size="7">For the inspection of plate &amp; free-form moulds</font><br>Mobile scanning machine</font>

For testing plate & freeforms

Mobile scanning machine

  • What was needed: A mobile scanning machine that can also be used to inspect complex plates and freeforms with air ultrasound
  • Requirements: 100% lubrication and maintenance-free, many lines of freedom in movement, low weight, withstands high forces, high precision, compact, low backlash
  • Products used: drylin® SLW-1660 with integrated dryspin® high helix lead screw made of stainless steel, robolink® RL-D-20 and RL-D-30 articulated drives, each with stepper motor, encoders and proximity switch
  • Success for the customer: Complex shapes of the test objects require many degrees of freedom of movement. The bearings must be able to withstand high forces with a low dead weight and always guarantee sufficient precision. The designers therefore rely on spindle linear modules (SLW-1660) from the drylin® series with adjustable plain bearing clearance and articulated drives (RL-D-20 and RL-D-30) from the robolink® D series with stepper motor, encoders and proximity switch. The components are compact, suitable for industrial use and enable a modular machine design. According to engineers, the drylin® spindle has an astonishingly low, imperceptible backlash, so that precise measurements can be realised.
scanning

Problem

Solution

More application images and videos:

Products used

Lead screw

dryspin® high helix lead screw

Lead screw

drylin® SLW lead screw linear module

Lead screw nut

robolink® D rotary axis with motor

Filling system

Order online:

Filling system

Configure lead screw drive:

Tech up, Cost down

Improve technology ... reduce costs:

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail

Shipping and consultation