readycable® extensions for AIDA

Ready-to-connect AIDA extension cables for automation

The German Automobile Manufacturers Automation Initiative (AIDA) has defined guidelines for the wiring between the switch cabinet, the robot base and the moving robotic axes. igus® readycable® follows this standard for robot cabling in the automotive industry and now offers ready-to-connect chainflex® cables for safe and reliable use in moving applications.
From the catalogue or with individualised adaptations, we offer AIDA cable configurations with HARTING push-pull components in various chainflex qualities. In addition, our extension cables offer further savings potential as the usual terminal boxes (female / female coupler) can be omitted. All ready-to-connect cables are 100% tested and marked with a test seal.
Go to online shop
Tech up

Tech up

  • 50% reduced assembly effort due to push-pull technology
  • Existing robot systems and interfaces can be extended flexibly with the proven cable extensions
  • Ready for immediate use and harnessed ready for connection
Cost down

Cost down

  • Various cable qualities and price categories: you choose the cable with the best price/performance ratio for your robot application
Proof

Proof

  • All components meet protection class IP67
  • 100% tested
  • Tested in the  largest test laboratory of its kind for cables in moving applications
Sustainability

Sustainability

  • Guaranteed service life in all igus® e-chains® – up to 36-month guarantee
  • Equip robot applications with durable extension cables and longer maintenance intervals

Product Manager Markus Hüffel will give a short introduction

Extension cables according to AIDA standard, whether with bus technology or power plug-in connector. Everything with a guarantee of up to 36 months and 100% made in Germany. 

All details about harnessed AIDA extension cables at a glance

Part No.Cable typeConnection optionAxis typeNumber of cores and conductor nominal cross section   Outer diameter 
    [mm²]         [mm] 
MAT904152118AIDA Profinet - RJ-45Socket/PinExtension cable 7th axis(4x0.38)C          7.0Order MAT904152118
MAT904151684AIDA Profinet - RJ-45Socket/SocketExtension cable 7th axis(4x0.38)C          7.0Order MAT904151684
MAT904152121AIDA Profinet - RJ-45Socket/PinExtension cable 1-6. Axis(2x(2x0.34))C          8.5Order MAT904152121
MAT904151687AIDA Profinet - RJ-45Socket/SocketExtension cable 1-6. Axis(2x(2x0.34))C          8.5Order MAT904151687
MAT904152119AIDA PowerSocket/PinExtension cable 7th axis5G2.5          10Order MAT904152119
MAT904151685AIDA PowerSocket/SocketExtension cable 7th axis5G2.5          10Order MAT904151685
MAT904152122AIDA PowerSocket/PinExtension cable 1-6. Axis5G2.5          10Order MAT904152122
MAT904151688AIDA PowerSocket/SocketExtension cable 1-6. Axis5G2.5          10Order MAT904151688
MAT904152120AIDA SignalSocket/PinExtension cable 7th axis5x(2x0.5))C          11Order MAT904152120
MAT904151686AIDA SignalSocket/SocketExtension cable 7th axis5x(2x0.5))C          11Order MAT904151686
MAT904152123AIDA SignalSocket/PinExtension cable 1-6. Axis5x(2x0.5))C          11Order MAT904152123
MAT904151689AIDA SignalSocket/SocketExtension cable 1-6. Axis5x(2x0.5))C          11Order MAT904151689
To the AIDA Shop

Structure of a chainflex robot cable

chainflex cables for robots
Cores, stranded structure, shields and jacket materials must compensate for high alternating bending loads as well as cable diameter changes due to torsional movements. For the said specific stress in the three-dimensional area, the structure of robot cables must have a combination of soft and sliding construction elements. Filling elements are used which can absorb occurring forces such as torsions. For this purpose, PTFE elements and rayon threads are installed. chainflex robot cables also contain a special combination of PTFE liners so that the torsion-optimised shield assemblies can carry out necessary compensatory movements.

readycable robot cables

readycable robot cables Energy supply for robots made configurable online. We can offer you an optimised solution for almost every robot from a selection of over 5,000 different articles.
 
 
Harnessed readycable robot cables

chainflex robot cables

Robot cables
chainflex® robot cables are used in energy chains, robots or 3D applications. We give a 36-month guarantee on all our cables with a confidence based on our more than 30 years of experience in our 3,800m² test laboratory.
Click here

Harnessing readychain

readychain portfolio Ready-to-install energy chain systems and harnessed cables. All ready-to-connect cables have been fully and thoroughly tested and can be ordered in the required length (with centimetre accuracy), with no minimum order quantity.
 
Click here


Consulting

I look forward to answering your questions

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH