Linear modules for small installation spaces

Extremely compact

Small size, small price

Overview of miniature linear modules

SLN miniature linear modules

SLN econ ► Cost-effective

  • System height/width 22mm x 28mm
  • Cost-effective entry-level model
  • Based on drylin® N low-profile guide system
  • Drive: dryspin® trapezoidal or high helix thread
SLNV

SLNV ► Pre-loaded

  • System height/width 22mm x 28mm
  • Precise with pre-load
  • Based on drylin® NSV pre-load prism slide
  • Drive: dryspin® trapezoidal or high helix thread
SLT

SLT ► Flat

  • System height/width from 20mm x 45mm
  • Low-profile design due to lateral lead screw arrangement
  • Based on drylin® T miniature guide
  • Drive: dryspin® trapezoidal or high helix thread
SHT-08

SHT ► Robust

  • System height/width from 23mm x 65mm
  • Installation Size 08 in SHT modular system (aluminium/stainless steel)
  • Based on drylin® R round shaft guide
  • Drive: dryspin® trapezoidal or high helix thread
Small lead screw axis SLW

SLW ► Modular

  • System heights/widths from 20 mm x 32 mm
  • Modular SLW Installation Sizes 06/10
  • Based on drylin® W profile guide
  • Drive: dryspin® trapezoidal or high helix thread
Miniature linear module with toothed belt drive

ZLN ► Low-profile and fast

  • System height/width 28mm x 40mm
  • Low-profile design for quick positioning
  • Based on drylin® N low-profile guide system
  • Drive: Toothed belt
drylin SLW

Our highlight among the "minis"

Your advantages with miniature drylin® linear modules

Quiet operation

Corrosion-resistant

Particularly space-saving

Very light

100% lubrication-free

Cost-effective

Application examples featuring small installation spaces

Alberts One smoothie mixing station

Alberts One smoothie mixing station

Electrical adjustment system in the espresso machine

Electrical adjustment system in the espresso machine

Automated robot kitchen Cook-e

Automated robot kitchen Cook-e

Format adjustment in inspection technology

Format adjustment in inspection technology

More products for small installation spaces

Lead screw stepper motors

Lead screw stepper motors

DRL_GEN_drylin_W_combined

Small linear guides

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail

Shipping and consultation