SHTP econ linear modules

Small, light, affordable

  • Lightweight construction through combination of plastic and aluminium
  • Designed for quick assembly
  • cost-effective due to injection moulding and clear anodising

Product services

Catalogue

Download catalogue data

Product enquiry

Request a quotation

Online configurator

Free online configurator

The sizes of the SHT econ series

SHTP-01-06-AWM

  • Miniature version
  • Very low weight
  • Thread: M8
  • max. stroke length: 300 mm
  • max. Load capacity:
    • axial 50 N
    • radial 50 N
  • Slide length: 45 mm

SHTP-01-10

  • Flat and particularly lightweight design
  • Ideal for multi-slide solutions
  • Thread: Tr08x1.5
  • max. stroke length: 350 mm
  • max. Load capacity:
    • axial 100 N
    • radial 400 N
  • slide length: 26 mm

SHTP-01-12 & SHTP-02-12-AWM

  • Solid construction
  • Thread: Tr10x2
  • max. stroke length: 500 mm
  • max. Load capacity:
    • axial 200 N
    • radial 400 N
  • Slide length: 30 mm

SHTP-01-12-AWM-FF

  • Brake through self-locking
  • Thread: Tr10x2
  • max. stroke length: 500 mm
  • max. load capacity Load capacity:
    • axial 200 N
    • radial 400 N
  • Slide length: 55 mm

Fast Forward for SHTP-01-12-AWM-FF

Quick-release for linear modules with lead screw drive
  • An option for spindle-linear axis
  • Only effective for threads with self-locking (trapezoidal thread)
  • Quick adjustment by disengaging the lead screw nut - Precise positioning by hand wheel over the spindle
  • Use only in horizontal installation position

Shaft materials

drylin SHTP shaft materials

Thread system

Lead screw drives – high helix thread or trapezoidal thread

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail

Shipping and consultation