Maintenance-free filling plants

maintenance-free spindle lifting tables enable the smooth positioning of the filling arm.

Profile

  • What was needed: Spindle lifting tables drylin®-SLW, drylin® W-profile guides, plastic-energy chain
  • Requirements: The adjustment of the filling arm involves high loads (the filling arm with valve alone weighs 80 kg) and high lever forces. The system must be lubrication-free to prevent possible contamination and should be as abrasion and wear-free as possible. The costs should also remain manageable.
  • Sector: Beverage industry, bottling plants
  • Success for the customer: Despite the considerable load, the lead screw module can be moved easily and precisely via the hand wheel and trapezoidal thread. The entire system works completely lubricant-free and with minimal abrasion. Thanks to its very flat design, the system can be easily integrated into the construction. It is also significantly cheaper than alternatives such as recirculating ball bearing guides.
Filling system

Problem

Solution

Figure 1: The Fricke designers decided in favour of using ready-to-install complete linear systems from the drylin series® SLW.

Figure 2: The compact drylin® linear unit in its installed state.

Figure 3: "igus® inside": Here you can see the igus® kit with drylin® plain bearing bushes and plain bearing foils.

Image 4: The operator can position the filling head, which weighs 80 kg, with little effort using a hand wheel.

Image 5: Concealed guide rails made of drylin® W ensure smooth movements when feeding the containers to the filling station.

Figure 6: Flexible plastic-energy chain reliably transmits energy and signals to the moving system components.

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail

Shipping and consultation