Reliable cable guidance systems for top drive systems

Energy chains and service loops for top drive systems must be able to handle dynamic loads caused by vibrations and environmental influences. For onshore and offshore drilling rigs, we offer heavy-duty energy chains and cables with their accessories that ensure reliable cable guidance even on long travels and under extreme conditions.
The plastic energy chains feature corrosion resistance and low dead weight that is superior to that of a steel energy chain. The structured interior separation makes service life and freedom from maintenance better than those of conventional service loop systems.
For safe commissioning, we offer our cable guidance systems as complete systems. Our engineering team takes care of the design of the turnkey solution up to and including e-chain connection to the top drive.

Cable guidance systems for top drive systems

E4.112

E4.112 energy chain system series

  • Strong with high forces thanks to undercut design
  • Sliding surfaces, long travels (up to 450m)
  • For very long unsupported lengths and large fill weights
Learn more about the product
Offshore chain

Offshore chain

  • Modular system design
  • Durable, robust, but still flexible
  • Resistant to corrosion, seawater, oil, and UV light
Learn more about the product
readychain harnessed energy chains

Harnessed energy chains

  • Plug & play solutions for such systems as top drives
  • 95% less harnessing time
  • Reduce assembly time
Learn more about the product

Cables for top drive systems

Single-core cable chainflex CF310.UL

CF310.UL single-core cable

  • For extremely heavy-duty applications with UL certification
  • TPE outer jacket
  • Oil- and UV-resistant and flame-retardant
Learn more about the product
Control cable chainflex CF9.UL

CF9.UL control cable

  • For extreme heavy duty applications
  • UL- and DNV-certified
  • Flame-retardant and oil-resistant
Learn more about the product
Data cable chainflex CF112

CF112 data cable

  • For extreme heavy duty applications
  • UL- and DNV-certified
  • Flame-retardant and oil- and MUD-resistant
Learn more about the product

e-loop iSet

Sophisticated engineering made simple.Just 3 clicks to the complete set

▶ discover e-loop iSet now


Success stories

Deep drilling rig

Onshore deep drilling rig

For a Canadian oil drilling company, an igus e-loop® energy chain solution ensures that the top drive, which lowers the drill pipe into the earth and pulls it out again, is always safely and reliably supplied with energy and signals, even after heavy storms.
Learn more
Rack and pinion rigs

Multi-purpose tower on a drilling vessel

A particularly robust plastic energy chain operates on a Huisman multi-purpose tower aboard a drilling vessel. The cable guidance system, which uses a trough system, moves all cables compactly and safely over a 40-meter route.
Learn more
Offshore applications

... and other success stories

Heavy-duty energy chains in drilling rigs for such systems as the top drive, cantilever, or pipe handler; flexible rotary modules in pivoting heavy-duty cranes; or safe shore power supplies: Find out more about how our motion plastics are used in these and other projects.
Discover now

e-loop cable guidance system load and break test

igus performs application-specific tests in the in-house laboratory for a long-lasting energy supply.

Load test of the e-loop
The e-loop was tested under extreme weather conditions and vibrations.
 
Result: high vibrations, side impacts and bumps do not bother the e-loop. The modular e-loop energy chain system ensures secure cable guidance on the top drive.
Break test of the e-loop
Test setup: the e-loop was swung from a height of 10m onto a safe.
 
Result: the test proved the e-loop to be resistant to shocks and shatterproof.

More information


Consulting

I look forward to answering your questions

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH