Technical accessories for drylin® linear modules and linear axis

For manual and electric movement

Control elements

drylin analogue position indicator for igus linear modules and XY tables

Analogue position indicators

  • Analogue indicator made of plastic
  • Counter optionally 3 to 5 digits
  • Including suitable reducing sleeve
  • Can be combined with a manual clamp
drylin position indicator for igus linear modules and XY tables

Digital position indicator

  • Electronic digital display
  • 5-digit LCD display
  • High battery service life
  • Display orientation standard or through 180°
drylin lead screw clamping for igus linear modules and XY tables

Shaft clamping flange

  • For attachment to the position indicator
  • Secures the lead screw against inadvertent turning
  • For various lead screw diameters
drylin hand wheels for igus linear modules and XY tables

Hand wheels

  • Rotary knob: defined standard for complete units
  • Different outer diameters available
  • Different handles available
drylin angular drives for igus linear modules and XY tables

Flexible angular drive

  • Flexible adjustment - can be pivoted through 360°
  • Max. drive torque 3Nm
  • Clamping using set screw
  • Ø 12mm h7 output shaft
drylin angular drive for igus linear modules and XY tables

Double-sided angular drive

  • For rotary transmissions of 90°
  • Configuration with lead screw clamping, position indicator, and hand wheel possible
  • Heavy duty available
drylin angular drive with hand wheel for igus linear modules and XY tables

Angle drive FDA-compliant

  • Max. drive torque 3Nm
  • Single parts made of stainless steel
  • Easy to clean
  • Compatible with SHTC-20-EWM-HYD
drylin flex shafts for igus linear modules and XY tables

Flex shafts

  • Lengths: 300mm, 500mm and 1,000mm
  • Flexible shaft: Burnished steel
  • Flexible installation
  • Space-saving
Flange

Motor connection accessories

  • Everything for the motor connection
  • adapter kits
  • Motor flange
  • Coupling
drylin_HSQ_570

HSQ lift swivel unit

  • Toothed, hard-anodised and corrosion-resistant square hollow section
  • Modular design
  • Drive: NEMA11 stepper motor
drylin_HSQ_570

Portal drives

  • Space-saving
  • Compact linear robot setup
  • For gearboxes and stepper and EC/BLDC motors
  • More safety thanks to encoder and brake
Limit reference switch

Limit reference switch

  • Cost-effective
  • Lightweight
  • protection class IP50
  • Change-over contact
Adapter kits

Adapter kits for servomotors

  • Simple & Quick commissioning
  • Includes motor flange coupling and mounting screws
  • Suitable for many common manufacturers

Mounting and installation accessories

drylin mounting plate for igus linear modules

Adapter kit for linear robot setup

  • Simple and fast multi-axes linear robot setup
  • For lead screw and toothed belt axes
  • Energy chain assembly preparation
  • Mounting of y-axis on 2 x-axes
Adapter plate for igus linear modules and XY tables

Adapter plate

  • Adapter plate for manual alignment of
    Position indicators and manual clamps
  • Suitable for drylin® linear modules of the SLW, SHT series. SHTP
drylin clamps for igus linear modules and XY tables

Clamp

  • Secure mounting
  • Fully adjustable
  • For drylin® SAW linear modules and ZLW toothed belt axes & WSX high profiles
drylin slot nuts for igus linear modules

Slot nuts

  • Fully adjustable
  • Ideal for drylin® limit and reference switches
  • Suitable for T-slots of the drylin® WSX high-profile
  • Secure hold & retrofittable
drylin spacer for igus linear modules

Spacer

  • Adapter kit contains two spacers for connection of a linear module
  • Material: aluminium
  • Mounting option for proximity switches
  • Can be retrofitted
drylin mounting brackets for igus linear modules and linear axes

Mounting bracket

  • Available for drylin® WSX / SAW(C) / ZLW
    Sizes 0630/1040/1080/1660
  • Material: anodised aluminium
  • Multiple positions
  • Quick mounting without drilling
drylin angle kit for igus linear modules and XY tables

Angle kit

  • Different installation sizes
  • Can be combined with the linear modules of the SHT, SHTC, SHTS series in installation sizes 12 and 20
  • Material: stainless steel
drylin T-slot plate for igus linear modules

T-slot plates

  • Anodised aluminium
  • Various fixing options
  • For XY linear robot structures
  • Matching drylin slot nuts
drylin jaw coupling for igus linear modules and linear axes

Jaw couplings

  • connects the drive pin of the axis to the motor
  • 20 versions from stock
  • Vibration dampening and pluggable

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail

Shipping and consultation