Modular drive technology from drylin

Lubrication-free linear axes with lead screw, toothed belt and gear rack

Drive technology overview

Our linear axes and accessories at a glance

Linear axes with lead screw

Linear axes with lead screw

Linear axes with toothed belt

Linear axes with toothed belt

  • For fast positioning
  • For stroke lengths of up to 3,000mm
  • Also available as a cantilever axis and reverse axis
 Linear axes with gear rack

Linear axes with gear rack

  • Ideal in multi-axial constructions
  • Ready for connection with motor and control system
XY tables for adjustment tasks

XY tables for adjustment tasks

  • Linear modules with two adjustment directions
  • For work surfaces of up to 500mm x 500mm
Electric motors

Matching electric motors

  • Stepper, DC and EC/BLDC motors
  • Various installation sizes and designs
Technical accessories

Technical accessories

  • For manual and electric movement
  • Operating elements, fastening and assembly accessories
DDX

Drive technology configurator

Customised linear axes according to your wishes

When do I use which drive for my system?

DRE_ICON_drylin_e_lead_srew_icon_EN_1

Lead screw drive

DRE_ICON_drylin_e_toothed_belt_icon_EN_1

Toothed belt drive

DRE_ICON_drylin_e_gear_rack_icon_EN_1

Rack and pinion drive

Advantages of drylin drive technology

Lubrication and maintenance-free

Lubrication-free

Quiet

Quiet

Cost-effective

Cost-effective

Sustainable

Sustainability

Temperature-resistant

Customisable & ready to connect

Ready to connect icon

Application examples of drive technology

Drive technology application example Art Robotics

Special measurement setup with lead screw axes

Drive technology application example

3D printer for concrete l Lubrication-free solution for dusty environment

Drive technology in an order picking unit

Electric drive technology in an automated positioning system

AWB

More application examples

More information on drive technology

Free sample

Sample

Matching electric motors

Electric motors

Request white paper

Drive technology white paper

Frequently asked questions from our customers

  1. Toothed belt drives offer high acceleration and repeatability. They are therefore particularly suitable for pick-and-place machines, packaging systems, 3D printers and other applications where fast and precise positioning is required.
  2. Lead screw drives offer high load capacity, precision and power transmission. They are therefore well suited for CNC milling, laser marking machines, machine tools and robotics applications. The lead screw drive ensures strong and accurate positioning.
  3. Rack and pinion drives offer a combination of high speed, precision and load capacity. Applications for linear drives with gear rack can be found in material handling, packaging, assembly line automation, and other areas where rapid, accurate positioning over longer distances is required.
DDX

Drive technology configurator

Individual linear drives according to your wishes

  • Fast and easy configuration
  • Optional accessories
  • Detailed parts list
  • Fast delivery* (ready to ship in 48 hours)

You might also be interested in:

drylin electric motors

Motors
  • Different versions with encoder or brake
  • Different connections such as stranded wires, Molex or metric connectors
  • Different types of protection against splash water, vacuum and more

drylin motor control systems

Motor control systems
  • With and without housing
  • For different motor types
  • Sample programmes for download
  • Free video tutorials

drylin motor cables

Cables
  • 3m, 5m, 10m or 20m in length
  • Various exterior materials
  • Straight and angled connectors
  • Available from stock

Would you like a little more automation?

LCA

Low Cost Automation

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail

Shipping and consultation