Bearing products, conveyor rollers, and gearboxes for palletising and conveyor technology

Lane adjustments

Adjustable lateral guides

Roller conveyors

Roller conveyors

Conveyor belt bearing support

Conveyor belt bearing support

Knife edge transitions

Knife edge transitions

Fixed plates

Fixed plates

Storage and buffer systems

Storage and buffer systems

Drive and conveyor chains

Drive and conveyor chains

  • Good absorption of edge loads
  • Chemical-resistant and corrosion-free
  • Low wear rates, long service life
Overhead conveyor systems

Overhead conveyor systems

  • Cost-effective
  • Extremely low wear
  • Dirt-resistant
Linear axis

Linear axes

  • Wide range of linear tables with lead screw, toothed belt and drive as an option
  • From plastic to systems made of stainless steel that are very flexurally rigid
apiro

drygear Apiro

  • Modular gearbox system for automation solutions
  • Modular, simple, cost-effective
  • For lane adjustments, pusher tasks, rotary tables, rotary axes and more
Bevel gears

Gears

Roller conveyors

Roller conveyor bearing support
xiros conveyor rollers

Conveyor rollers

  • Low wear with high running performance
  • Tube made of aluminium, stainless steel, carbon or PVC
  • Wide range available from stock
xiros ball transfer units

Ball transfer units

  • Heavy-duty ball transfer units for all kinds of applications
  • Housing made of the material xirodur allows for lubrication-free and maintenance-free operation
xiros conveyor roller

Radial deep groove ball bearings

  • Wide range of ball bearings for all kinds of applications
  • Completely free from lubrication and maintenance thanks to special polymers

Highlights

Two-component silent bearings

Two-component ball bearings

Electrostatic dissipative conveyor roller

Dissipative conveyor roller
Two hole flange ball bearings

Two hole flange bearings

  • Lightweight and cost-effective
  • Highly wear-resistant thanks to spherical balls made of the material iglidur
  • Housing in various materials
Four hole flange ball bearings

Four hole flange bearing

  • Flange mounted bearing with plastic or cast iron housing
  • For high loads
  • Spherical ball made of the lubrication-free and maintenance-free material iglidur
Spherical insert bearings

Spherical insert bearings

  • Maintenance-free spherical insert bearings for metal pillow block and flange mounted bearings
  • Also available as FDA-compliant version or complete with cast iron or low-cost sheet metal housing
Knife edge rollers

Knife edge rollers in the shop

  • The right material for every application
  • Whether involving high temperatures, compliance with FDA and EU/2011 or high speeds
Temperature

What are the advantages?

  • How do iglidur knife edge roller differ from other products?
  • Your benefits and information about the material iglidur at a glance
Special knife edge roller geometries

Customised knife edge rollers

  • Request individual components via injection moulding
  • Precisely customised to your application
  • Individual advice on the material and production process

Fixed plates

Tribo-tape at fixed plates
Tribo-tape liners

tribotape liners in the shop

  • Exceptionally low wear
  • Various materials, e.g. for high temperatures or according to FDA specifications

Video: tribotape in model construction

  • tribotape liners are used, for example, in mechanical engineering or conveyor technology
  • The tribologically optimised surface minimises friction and ensures safe transport
Bar stock plates

iglidur bar stock plates

  • Lubrication-free bar stock plates
  • Made of particularly wear-resistant or FDA-compliant materials, for example

Storage and buffer systems

Storage and buffer systems
Linear system and toothed belt axis

Linear axes with toothed belt drive

  • For positioning and adjustment tasks
  • High efficiency due to low inertia
  • Lubrication-free guide
Tribo-tape liners

tribotape liners in the shop

  • Exceptionally low wear
  • Various materials, e.g. for high temperatures or according to FDA specifications
Medical filling system buffer table

User report

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail

Shipping and consultation