The xiros® radial deep groove ball bearings consist of high-performance polymers, whereby stainless steel or glass balls move in the cage. This has many advantages: The polymer bearings are up to 40% more cost-effective and 60% lighter than comparable metal bearings. They nevertheless meet the requirements of everyday industrial life; thanks to many years of research work in the igus® laboratories, the polymer bearings are corrosion-free, media- and temperature-resistant and therefore long-lasting. In addition, they enable maintenance-free, low-friction and hygienic dry operation. Without a single drop of lubricating oil.
Due to order peaks, the delivery time for single items is 10-15 working days longer than stated. Please refer to our order confirmation for the specific delivery date. For urgent, short-term requirements, please contact us personally so that we can realise the delivery time necessary for you. You will find your contact person at the top of the menu under "My contact person", next to the language/country selection, or on this page.
Monday to Friday from 7 am - 8 pm.Saturdays from 8 am- 12 pm.
24h