To keep noise to a minimum in production, you need machines that run smoothly. Our energy chains enable a quiet, trouble-free production process. The quiet movement is realised by combining a very low inclination towards vibration and a minimisation of noise. The e-skin energy supply is suitable for cleanrooms according to ISO Class 12, so that it can be used in absolutely clean-air spaces. The simple and reclosable opening mechanism enables easy maintenance and inspection of the installed cables.
Typical industries and applications: semiconductor industry, printer/plotter industry, applications with highest acceleration...
Make a contribution towards the reduction of plastic waste and the improvement of recycling in industry.
Monday to Friday from 7 am - 8 pm.Saturdays from 8 am- 12 pm.
24h