Build a camera slider yourself

Products for the camera slider

Camera slider_products_2

Robust slider rails

  • Linear profile with double shafts
  • With 3/8" threaded holes
  • Lengths up to 1,500 mm
Camera_slider_products_1_

Extremely lightweight slider rails

  • Profiles with large recesses
  • With 3/8" threaded holes
  • Lengths 500 / 1,000 mm
WSQ-06-30-CAM

Double rail WS

  • double rail without hole
  • For own thread and hole
  • Rail length up to 4,000 mm
WW-10-30-10-SL

Linear slide with plain hole

  • ø 10 mm plain hole
  • Material sliding element: iglidur® J
  • Material: zinc die-casting
WW-10-30-15-SL-HKA

With plain hole and manual clamp

  • Material sliding element: iglidur® J
  • plain hole ø 10 mm for 3/8" adapter
  • Material: zinc die-casting
WWE-10-40-20-SL

With plain hole and individual clearance adjustment

  • Material sliding element: iglidur® J
  • plain hole ø 10 mm for 3/8" adapter
  • Material: zinc die-casting

Advance - electrically powered

  • ZLW-B Basic toothed belt axis with drylin® W profile guide, neoprene toothed belt, square steel drive and deflection shaft
  • drylin® E DC motor with spur gear, flange 37 mm, rated torque 1.50 Nm
  • D3 motor control unit for DC motors, operation with limit switch or via current consumption, left-right rotation and speed control directly on the housing

Professional - electrically powered

  • ZLW-S standard toothed belt axis with drylin® W profile guide, toothed belt made of steel-reinforced polyurethane, one-piece shafts made of coated steel
  • drylin® E DC motor with spur gear, flange 37 mm, rated torque 1.50 Nm
  • D3 motor control unit for DC motors, operation with limit switch or via current consumption, left-right rotation and speed control directly on the housing

Manual

Camera slider and icon drylin configurator

Motorised

Camera slider and icon drylin E configurator

More exciting products for camera slider

SelectDelete ECS_3DSTILL_E3-15_J-view_1

Supplement energy chain and guide cables safely

  • Extremely quiet operation: max. 38 dB(A)
  • Quick and easy access to cable thanks to zip fastener principle
  • Easy to shorten and extend
  • Quick access to cable thanks to zip principle
drylin_curved_VA2

drylin® W curved linear guide

  • Variable bending directions (convex, concave, curved)
  • Matching linear slides
  • Bending option depending on radius, rail length, bearing/slide, fastening
  • Customised project service

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail

Shipping and consultation