<font size="7">For biscuits</font><br> Automatic moulding machine</font>
  • What was needed: A biscuit depositing machine capable of producing the widest range of shapes required by the customer and the market
  • Requirements: 100% lubrication and maintenance-free, resistant to flour dust and regular hot water washing, precision
  • Products used: dryspin® Threaded spindle, drylin® W single rail WS, drylin® W housing bearing
  • Success for the customer: The machine, equipped with a pump mounted on electric axis, performs designs of biscuits or decorations on cakes with flush moulding of dough. The axes are driven by 4 stepper motors and the transverse and vertical movement is carried out on the drylin® guide rail with built-in dryspin® threaded spindle. The guides are equipped with 4 WJ200UM housing bearings.
Rotating car wash brush system

Problem

Solution

Biscuit moulding machine

Products used

drylin® linear guide

Lead screw

dryspin® lead screw

Lead screw

dryspin® pillow block

Lead screw nut

Do you have questions about drylin® lead screw technology?

Order online:

Filling system

Configure lead screw drive:

Filling system

Improve technology ... reduce costs:

Tech up, Cost down

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail

Shipping and consultation