Plastic bearings and components for e-bikes

Advantages of bicycle components

  • Repeatable production tolerances in the injection moulding process
  • Premium material without weld seams
  • Corrosion-free
  • 100% recyclable
  • Short supply chains
  • Made in Germany

Advantages of plain bearings

  • Plastic bearings are lubrication and maintenance-free
  • No rusting, insensitive to dirt, dust and water
  • Significantly lighter than metal bearings
  • Resistant to impacts and shocks
  • Long service life and cost-effective
igus e-bike frames

This is where our bearings and components are used on the e-bike:

Bearing points for iglidur plain bearings on the e-Fully
Bearing points for iglidur plain bearings on the e-Fully

1 Vario seat post

iglidur plain bearing in telescopic seat post

1 Vario seat post

  • Suitable for linear movements
  • Good wear resistance at medium temperatures
  • Outstanding coefficient of friction, low slip-stick effect
  • Low moisture absorption and high media resistance
  • Resistant to edge pressure as well as shocks and impacts
  • Insensitive to dirt and dust
  • Not susceptible to expansion due to moisture or thermal influences thanks to the slot
iglidur J guide ring

2 Rear frame

iglidur plain bearings on the Fully rear frame

2 Rear frame

  • Excellent coefficient of friction
  • Lightweight
  • Excellent wear resistance
  • Low moisture absorption and high media resistance
  • Good wear resistance under water
  • Resistant to edge pressure as well as shocks and impacts
  • Insensitive to dirt and dust
  • Lubrication-free
Plain bearing iglidur J3

2 Rear frame

  • Suitable for pivoting loads
  • Excellent coefficient of friction
  • Good wear resistance
  • Low moisture absorption
  • Resistant to edge pressure as well as shocks and impacts
  • Insensitive to dirt and dust
  • Lubrication-free
  • Special material for thick-walled bearings
  • Enables 1:1 replacement of needle bearings
Plain bearing iglidur M210

2 Rear frame

ibis Ripley with marking of the DW-link

3 Battery cover

Plain bearings in the hinges of the battery cover

3 Battery cover

  • Low-cost material for high-volume production
  • Resistant to shocks and impacts
  • Insensitive to dirt and dust
  • Resistant to high loads (>60N/mm²)
  • Lightweight
  • Lubrication-free
Flanged bearing iglidur GLW

4 Brake lever

Plain bearing in the brake lever

4 Brake lever

  • Excellent coefficient of friction
  • Low moisture absorption
  • Resistant to edge pressure as well as shocks and impacts
  • Dirt-resistant and corrosion-free
  • Lightweight
  • Inconspicuous in black
  • Lubrication-free
iglidur P plain bearing

4 Brake lever

Trickstuff Piccola brake

5 Suspension fork

Guide rings in the suspension fork

5 Suspension fork

  • Wear-resistant material for continuous operation
  • Low coefficient of friction
  • Suitable for linear movements
  • Particularly long service life in combination with aluminium shafts
  • Vibration-dampening
  • Max. long-term application temperature 90°C
  • Max. short-term application temperature 120°C
iglidur E plain bearings

5 Suspension fork

  • Good wear resistance at medium temperatures
  • Excellent coefficient of friction
  • High media resistance
  • Resistant to edge pressure, shocks and impacts
  • Lightweight
Guide ring iglidur J3

5 Suspension fork

iglidur special bearing and Magura MD100R suspension fork

6 Shock absorber

Plain bearing in shock absorber eyes

6 Shock absorber

  • Excellent coefficient of friction
  • Excellent wear resistance
  • Low moisture absorption and high media resistance
  • Good wear resistance under water
  • Resistant to edge pressure as well as shocks and impacts
  • Insensitive to dirt and dust
  • Inconspicuous in black
  • Lightweight
  • Lubrication-free
iglidur J3B flanged bearing

7 Freewheeling

Freewheeling with iglidur plain bearings

7 Freewheeling

  • Excellent coefficient of friction
  • Excellent wear resistance
  • Low moisture absorption and high media resistance
  • Good wear resistance under water
  • Resistant to edge pressure as well as shocks and impacts
  • Dirt-resistant and corrosion-free
  • Lightweight
  • Lubrication-free
iglidur W300 plain bearings

7 Freewheeling

  • Wear-resistant especially at high loads and speeds
  • High thermal resistance up to +250°C
  • Impact-resistant and insensitive to edge pressure
  • Lubrication and maintenance-free
  • Standard range from stock
Plain bearing iglidur Z

8 Dérailleur

Plain bearing in the dérailleur

8 Dérailleur

  • Excellent coefficient of friction
  • Resistant to edge pressure
  • Insensitive to shocks and impacts
  • Particularly resistant to dirt and dust
  • Resistant to high loads (>60N/mm²)
  • Lubrication-free
iglidur G plain bearings

8 Dérailleur

SRAM GX Eagle AXS rear derailleur

9 E-bike motor/drive

E-mountain bike with highlighted motor area

9 E-bike motor/drive

  • Low coefficient of friction
  • Low moisture absorption
  • Quiet
  • Lightweight
  • Lubrication-free
  • Custom production: injection-moulded, 3D-printed, turned or milled
iglidur gears

9 E-bike motor/drive

3D-printed gears in the planetary gearbox of an e-bike

10 Pedals

Plain bearing in the pedal

10 Pedals

  • Excellent coefficient of friction
  • Excellent wear resistance
  • Low moisture absorption
  • Good wear resistance under water and high media resistance
  • Resistant to edge pressure as well as shocks and impacts
  • Insensitive to dirt and dust
  • Lightweight
  • Lubrication-free
Plain bearing iglidur J3

10 Pedals

Crankbrothers bicycle pedals with iglidur plain bearings

11 Disc brake caliper

Plain bearing in the disc brake caliper

11 Disc brake caliper

  • Suitable for high temperatures
  • Max. long-term application temperature 200°C
  • Max. short-term application temperature 240°C
  • Low moisture absorption
  • Good wear resistance under water
  • Very high media resistance
  • Resistant to high loads (>60N/mm²)
iglidur H4 plain bearing

12 E-bike frame (injection moulding technology)

e-bike frames

12 E-bike frame (injection moulding technology)

e-bike frames

13 Cargobike wheels (rotomoulding technology)

Cargo bike wheels

13 Cargobike wheels (rotomoulding technology)

Cargo bike wheels

YouTube video

GMBN Tech YouTube

Bicycle technology product brochure

Bicycle technology brochure

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail

Shipping and consultation