Sectional views through the igus® cable types

Structure of igus® control, data, servo and motor cable from High Class in detail

chainflex®-control cable, unshielded

control cable unshielded
  1. Single bundle with optimised pitch length and direction of lay
  2. high tensile strength centre element
  3. Single wire diameter optimised for e-chain®
  4. Highly abrasion-resistant, gusset-filling extruded jacket

chainflex®-control cable, shielded

control cable shielded
  1. overall shield with optimised braid angle (coverage approx. 70% linear, approx. 90% optical)
  2. gusset-filling extruded inner jacket supports stranding
  3. high tensile strength centre element
  4. high tensile strength centre element in individual bundles
  5. Pressure extruded jacket

chainflex®-Data/transmitter cable, shielded

data cable/transmission line shielded
  1. Elements stranded with optimised pitch length and lay direction
  2. gusset-filling extruded inner jacket supports stranding
  3. high tensile strength centre element
  4. Paired braided shield
  5. overall shield with optimised braid angle (coverage approx. 70% linear, approx. 90% optical)

chainflex®-fibre optic gradient cable

Fibre optic gradient cable
  1. Support braid made of glass-fibre reinforced plastic rods encased in glass yarn
  2. Gel-filled fibre cladding
  3. Fibre optic cable fibres
  4. Highly abrasion-resistant TPE jacket
  5. Integrated torsion protection

chainflex®-servo cable, shielded

servo cable shielded
  1. overall shield with optimised braid angle (coverage approx. 70% linear, approx. 90% optical)
  2. Optimised single wire diameter
  3. high tensile strength centre element
  4. gusset-filling extruded inner jacket
  5. stranding with optimised pitch length and lay direction
  6. Pair braiding shield over optimised stranded wire pair
  7. Highly abrasion-resistant jacket extruded with pressure

chainflex®-motor cable, shielded

motor cable shielded
  1. overall shield with optimised braid angle (coverage approx. 70% linear, approx. 90% optical)
  2. gusset-filling extruded inner jacket
  3. high tensile strength centre element
  4. Optimised single wire diameter
  5. stranding with optimised pitch length and lay direction
  6. Highly abrasion-resistant, pressure extruded jacket

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail

Shipping and consultation