Electroplating<br><br>

Chemical-resistant energy supply systems for electroplating

Energy chains & guide trough systems

electroplating e-chains

Flexible cables

electroplating cables

Ready-to-install energy supply systems

electroplating e-chains

Predictive maintenance

electroplating smart plastics

55 years of experience in plastics for motion

Tech up

Chemical resistance

... with the optimised material igumid EG+

Cost down

Plastic instead of metal

Save up to 58% on purchasing costs

Provide motor with single cores

Save up to 35% on purchasing costs

readychain harnessing

95% less assembly time

Proof

Corrosion-free energy supply system in hot-dip galvanising plant

guidelite plus

Fully automatic electroplating line in illustration gravure printing

Gravure printing application

Energy chain systems proven in hundreds of thousands of applications worldwide ►Find out more

Sustainability

Yes, plastic energy chains are recyclable

Energy chains sustainability

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail

Shipping and consultation