Lubrication-free SET easytube single-tube drylin® linear unit

  • Low weight due to aluminium and plastic
  • Drive: trapezoidal or steep thread
  • Also available without spindle as a measuring system with scaling
  • Mounting via upright or flange traverses
  • Temperature-resistant up to +50 °C
SET easytube tube system linear unit
Single-tube linear unit with double flange
  • double flange
  • Ideal for axial connection
  • flange made of robust plastic
Single-tube linear unit with one-sided flange
  • Preloaded on one side
  • Solid aluminium flange
  • For horizontal and vertical adjustment
Single-tube axis with measurement scale
  • Glazed, rinse-proof glazing
  • Infinitely variable clamping
  • Available with and without spindle
Very light single-tube axis
  • Particularly light linear slide
  • Also available as flange version
  • Simplified assembly

drylin® technical accessories - control elements

Accessories for drylin linear modules and linear axes
  • Accessories for manual positioning and format adjustment
  • Mounting and fastening options
  • Stepper and DC motors for electrical operation

Selected application examples from our customers

Single-tube linear axes in nappy production plants

easytube single-tube axis in nappy production machines

Single-tube linear unit for positioning tasks in bag forming, filling and sealing machines

SET easytube single tube linear unit in a bag forming, filling and sealing machine

Applications with drylin linear units

Further application examples with drylin linear units

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail 

Shipping and consultation