From super to super cost-effective!

Comparison drylin carriages
Comparison drylin carriages

Compare slewing ring bearings now and save costs!

cost-effective PRT slewing ring bearings

The choice is yours: iglidur® PRT slewing ring bearings

  • 100% maintenance-free and lubrication-free
  • Simple assembly, replaceable sliding elements
  • Made in Germany

Quality that adapts

Save up to 82% now:

Slewing ring, PRT-02-30-AL

iglidur® slewing ring, PRT-02, outer ring made from anodised aluminium, inner ring made from iglidur® J4
  • Particularly lightweight
  • Outer ring made of anodised aluminium
  • Characterised by greater stability and can therefore absorb higher tilting moments

Slewing ring, PRT-05-15-PC

iglidur® slewing ring, PRT-05, low cost made of solid plastic
  • Low-cost solid plastic slewing ring bearing
  • Durable material combination iglidur® M260 and P4
  • Made from at least 97% regranulate

Save up to 67% now:

Slewing ring, PRT-01-20

iglidur® slewing ring, PRT-01, aluminium housing, sliding elements made from iglidur® J
  • High wear resistance
  • For high load, high stiffness
  • Aluminium housing

Slewing ring, PRT-02-20-LC

iglidur® slewing ring, PRT-02, made of at least 97% regranulate
  • Low-cost version
  • Slewing ring with particularly lightweight
  • Good load capacity

Save up to 66% now:

Slewing ring, PRT-04-100

iglidur® slewing ring, PRT-04, aluminium housing, sliding elements made from iglidur® J
  • All-rounder for a wide range of applications
  • Easy to replace and expand: modular system design
  • Particle emission test in the Fraunhofer IAF-compliant cleanroom laboratory

Slewing ring, PRT-06-100

iglidur® slewing ring, PRT-06, housing made of stainless steel or aluminium, sliding elements made of iglidur® J or A181
  • Up to 85% more cost-effective and at 8mm only half the height of the PRT-04
  • Suitable for small installation spaces
  • Housing made of stainless steel or aluminium
  • FDA-compliant sliding elements available

Save up to 60% now:

Slewing ring, PRT-01-30

iglidur® slewing ring, PRT-01, aluminium housing, sliding elements made from iglidur® J
  • High wear resistance
  • For high load, high stiffness
  • Housing made of aluminium

Slewing ring, PRT-02-30-ECO

iglidur® slewing ring, PRT-02, made of at least 97% regranulate
  • Cost-effective, as it is made from at least 97% regranulate
  • ECO version and therefore particularly sustainable

Save up to 17% now:

Slewing ring, PRT-01-100

iglidur® slewing ring, PRT-06, housing made of stainless steel or aluminium, sliding elements made of iglidur® J or A181
  • Simple assembly, replaceable sliding elements
  • High wear resistance
  • For high loads, high stiffness

Slewing ring, PRT-04-100

iglidur® slewing ring, PRT-04, aluminium housing, sliding elements made from iglidur® J
  • 60% lighter and 50% more space-saving than PRT-01
  • Easy to replace and expand: modular system design
  • Clean room applications possible

Find out more about our slewing ring ball bearings now

PRT FAQ

Rotation! Brochure

Materials

iglidur® material

White paper

White paper

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail

Shipping and consultation