Change Language :

No additional module is required for condition monitoring (i.Sense) with the help of chainflex cables. The system can be operated without additional software during integration and networking. In these cases, cable takes over three possibilities of condition monitoring.
As part of the i.Sense condition monitoring system from smart plastics, all data from the new EC.B sensor can also be analysed in the i.Cee switch cabinet module. This can then be used to digitally control the entire alarm and escalation management of the system.
The i.Cee module can also be integrated into predictive-maintenance concepts in a number of ways. From preventive service management, which schedules regular maintenance depending on use, to location-independent fault management, which immediately reports any unforeseen change via various mobile channels. All information is collated in a modern dashboard, online or offline in the local network, depending on the customer's requirements.

Insight into the complete igus product portfolio for Industry 4.0
Content overview of this brochure:

In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr