basic flizz® enclosed guide system

The basic flizz® at a glance

basic flizz enclosed guide

Advantages of the system

  • Low-maintenance system for travel distances of up to 100 m
  • Protection against weather and contamination
  • Cost-effective, enclosed complete solution
  • Standardised and modular design
  • Simple installation thanks to an extender crossbar with various positioning options
  • Cable lengths up to 50% shorter than festooning, lower clearance height and no cable station
  • Cables are guided with a defined bend radius at all times and the tensile forces are absorbed by the e-chain®
  • No hooking, snagging or tearing of the cable possible
  • No slip ring contacts (e.g. as with motor drums)
  • Cable or hose can be easily retrofitted at any time
  • Reduce electricity costs - direct drive by scraper, no additional drives required (e.g. as with motorised drums)
  • Moving end arm (e.g. as a mechanical connection to the scraper carriage) optionally available
  • Available in 2 sizes, each also as HD version for even higher pulling/pushing forces
  • 3500 v2 and 3500 HD optionally available as roller e-chain®, for travel distances of up to 200 m and more

Adjustable moving end arm

Adjustable moving end arm for the basic flizz® system

basic flizz in use

Further application examples

Primary clarifier in Plauen

The basic flizz system in the primary clarifier has a length of 58 metres

Sand trap basin of the Bamberg sewage treatment plant

basic flizz system in the Bamberg sewage treatment plant

Primary clarifier at the Plauen ZWAV sewage treatment plant

basic flizz system including moving end arm

Intelligent technology for every wastewater treatment plant

basic flizz smart plastics

24/7 condition monitoring in the sewage treatment plant

smart plastics in the sewage treatment plant

Installation service

igus® installation service

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail

Shipping and consultation