iglidur® G - Material data

The most important specifications at a glance

  • Excellent coefficient of friction
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Particularly resistant to dirt and dust
  • Resistant to high loads (>60N/mm²)
  • Mould resistant according to DIN EN ISO 846
  • Fogging behaviour according to DIN 75201-B
  • CO2 equivalent: available per piece
Material information
  • When an economical all-round performance bearing is required
  • For low to average surface speeds
  • When the bearing needs to run on different shaft materials
  • For pivoting and rotational movements
Maximum surface speed
m/sRotatingOscillatinglinear
permanent10.74
Short-term21.45

Friction and wear

iglidur® GdryGreasesOilWater
Coefficients of friction µ0.08 - 0.150.090.040.04
Graph

Shaft materials

Wear, rotating applications with different
Wear in oscillating and rotating applications

Installation tolerances

Diameter d1 [mm]Shaft h9 [mm]iglidur® G E10 [mm]Housing H7 [mm]
up to 30 - 0.025 +0.014 +0.0540 +0.010
> 3 up to 60 - 0.030+0.020 +0.0680 +0.012
> 6 up to 100 - 0.036+0.025 +0.0830 +0.015
> 10 up to 180 - 0.043+0.032 +0.1020 +0.018
> 18 up to 300 - 0.052+0.040 +0.1240 +0.021
> 30 up to 500 - 0.062 +0.050 +0.1500 +0.025
>50 to 800 - 0.074+0.060 +0.1800 +0.030
>80 to 1200 - 0.087 +0.072 +0.2120 +0.035
>120 to 180 0 - 0.100+0.085 +0.2450 +0.040

Further specification

chemical resistance:
MediumResistance
Alcohols+ up to 0
Hydrocarbons+
Greases, oils without additives+
Fuels+
Diluted acids0 to -
Strong acids-
Diluted alkalines+
Strong alkalines0

Specific transitional resistanceSurface resistance
> 1013 Ωcm> 1011 Ω

Typical application areas

Agricultural machinery

Agricultural engineering

Cars

Automotive

Construction machinery

Construction machinery

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail

Shipping and consultation