Discover the medical technology sample box

motion plastic for use in medical and laboratory equipment and furniture

Medical technology sample box

What is in your sample box?

  1. drylin W, T and N profile guides ▼
  2. dryspin steep screw drive ▼
  3. iglidur plain bearings ▼
  4. E6 energy chain
  5. chainflex cable and customised drive cable ▼
  6. xiros B180 deep groove ball bearing ▼
  7. igubal ESTM-pillow block bearing

1 drylin linear guide

drylin® W rail and slide
  • Maximum flexibility thanks to a wide range of materials and shapes
  • Single, double and curved rails
  • Over 50 different versions of profile slides and linear housings
drylin® T rail and slide
  • Easy changeover to the sliding system thanks to identical connection and drilling dimensions to standard recirculating ball bearing and guideway systems
  • Precise slide guidance thanks to optional clearance adjustment
drylin® N rail and slide
  • With system heights from 6 to 12 mm, ideal for small installation spaces
  • Guide carriage optionally with spring preload for rattle-free running
  • Simple assembly

Application examples with drylin® linear guide

Dental casting machine
Wheelchair systems from Motion Solutions
CleanUp vending machine from AIS Bad Düben

2 dryspin lead screw technology

dryspin high helix lead screw
  • Designed for fast and very efficient applications
  • Not self-locking
  • 100 % corrosion-free
  • Low wear
dryspin® high helix lead screw nut JFRM
  • Made from the all-round material iglidur® J
  • High efficiency at all speeds
  • Low coefficient of friction and low wear rates
  • Application range up to +90°C upper long-term application temperature

Application examples with dryspin® lead screw technology

Reaction vessel filling system from bioanalytic
Hand prosthesis from Aether Biomedical
Stands for surgical microscopes from Leica Microsystems

3 iglidur plain bearing

iglidur® Q plain bearing with flange
  • Resistant to high loads (>60 N/mm²)
  • For high speeds
  • Very good coefficient of friction
  • Good wear resistance at room temperature
iglidur® X plain bearing with flange
  • Temperature resistant from -100 °C to +250 °C
  • Universal chemical resistance
  • For static pressure loads up to 150 MPa
iglidur® 180 plain bearing with flange
  • FDA and EU 10/2011 compliant all-rounder
  • Lowest moisture absorption
  • High media resistance
  • Resistant to edge pressure, impacts, dirt and dust
iglidur flanged bearing
  • Versatile endurance runner with lowest friction values in dry operation
  • Very low stick-slip tendency
  • Suitable for low to medium pressure loads

Application examples with iglidur® plain bearings

Infusion pump from B. Braun
Knee joint prosthesis from Ottobock
Plain bearing in exoskeleton from Pathway

4 plastic energy chain

pillow block bearing igubal® ESTM-10
  • Extremely quiet, low-vibration operation
  • Long service life thanks to minimal vibrations and high tensile strength
  • Suitable for high speeds and accelerations
  • Very wear-resistant thanks to connectors that replace bolts and holes

Application examples with energy chain

Two-level fluoroscope of the LMB, ETH Zurich
Roentgen system Discovery IGS 730 from GE Healthcare
room linear robot for bioanalytic filling line from M2-Automation

5 chainflex cable and readycable

data cable CF240.PUR
  • For medium loads
  • PUR-outer jacket
  • overall shield
  • Resistant to hydrolysis and microbes
bus cable CF888
  • For flexible use
  • PVC-outer jacket
  • overall shield
  • No oil resistance
Angled connection cable M12, CF.INI CF9
  • For the highest demands
  • TPE-outer jacket
  • Coolant-resistant and flexible at low temperatures
  • Resistant to hydrolysis and microbes

Application examples with chainflex® cable

G-EO robots from Reha Technology
Ultrasound device from Bioset
e-chain® with chainflex® control cable in the operating table from Maquet

6 xiros

drylin® W, T and N
  • Suitable for operating temperatures from -40 °C to +80 °C
  • High wear resistance
  • Good chemical resistance
  • FDA-compliant

Application example

Rehabilitation device for MRI use, Sabanci University

7 igubal Spherical plain bearings

pillow block bearing igubal® ESTM-10
  • dimensional series: E, based on DIN ISO 12240
  • housing made of particularly impact-resistant, long fibre-reinforced igumid® G material
  • spherical ball made of very wear-resistant iglidur® W300 material
  • Long-term suitable for temperatures from -30 °C to +80 °C

Application examples with igubal® spherical plain bearings

Blood sample refrigerator from Loll Feinmechanik
Ankle joint prosthesis from Adaptive Sports Ankle Prosthetics

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail

Shipping and consultation