Wear-resistant and quiet: xiros® two-component ball bearings

The two-component ball bearing is suitable for high-speed applications. The outer material provides stability, the wear-resistant inner material has a vibration-dampening effect. The ball bearing rings with undercuts ensures a high level of safety when the materials are connected. The blue material is extremely wear-resistant and responsible for the quiet operation.
Two-component ball bearing - first view
Two-component ball bearing - third view
Two-component ball bearing - second view
Tech up

Tech up

  • Dimensionally stable and vibration-damping at the same time
  • For higher speeds
  • Silent
Cost down

Cost down

  • Long service life due to the combination of two polymers
Recycling

Sustainability

  • Environmentally friendly as no additional lubricants needed
  • igus supports the circular economy of plastics and is investing in chemical recycling. More at: igus.eu/sustainability


Noise measurement in the igus® test laboratory Noise measurement in the igus® test laboratory: 9dB quieter than xirodur® B180 standard ball bearings
What makes it an innovation?
▷ Combining the specifications of a soft and hard polymer to obtain a ball bearing that is both strong and quiet

What goals have been achieved?
▷ The development of a world's first - with two components, customers meet more requirements than with just one

How do customers benefit from the innovation?
▷ Higher axial load capacity compared to existing soft xirodur materials
▷ Ideal for high speeds

News presentation




The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH