D1/D2 assistance

Alarm or error

Status messages

Motion or noise

Application performance

Alarm

A 10 temperature

A 11 tracking error

A 18 position window

Errors

Error 01 - Erroneous parametrisation

Error 02 - Motor overcurrent

Error 03 - Encoder overcurrent

Error 04 - Overcurrent 10 V output

Error 05 - I/O voltage

Error 06 - Voltage logic low

Error 07 - logic voltage too high

Error 08- Voltage load low

Error 09 - Voltage load high

Error 10 - Temperature

Error 11 - Tracking error

Error 12 - Limit switch

Error 13 - Hall sensor

Error 15 - Encoder channel A

Errors 15 to 17 - encoder errors

Error 16 - Encoder channel B

Error 17 - Encoder channel I

Error 21 - Brake resistor overload

Application performance

Movement

FAQ - Movement

FAQ Closed loop 2

Noise

FAQ - Closed loop 1

Comparison of open and closed loop

More information

Contact

Motor control system support

Shop

Motor control system online shop

White paper

White paper download

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail

Shipping and consultation